U3Ryb25nIFBvaW50cw==
-
RXh0ZW5zaXZlIHJhbmdl
-
RWFzeSBpbnRlZ3JhdGlvbg==
RnVuY3Rpb24=
Classification
UNSPSC | 39121421 |
---|---|
ETIM Class | EC000276 |
IGCC | 4586 |
Commerce
Effective date | 2000-09-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Mechanical characteristics
Number of poles | 3 |
---|---|
With seal head | No |
Logistics
GTIN/EAN | 3596031540631 |
---|---|
Customs number | 8536901000 |
Price unit | PC |
Weight of the packing unit [kg] | 1.08 |
Length of the packing unit [m] | 0.175 |
Width of the packing unit [m] | 0.055 |
Depth of the packing unit [m] | 0.285 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of conductors | 15 |
---|---|
Number of poles | 3 |
Rated current [A] | 160 |