RnVuY3Rpb24=
Classification
UNSPSC | 39121421 |
---|---|
ETIM Class | EC002498 |
IGCC | 4586 |
Commerce
Effective date | 2002-07-05 |
---|---|
Country of origin | DE |
ETIM - Technical features
Type of accessory/spare part | Connector |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596031630202 |
---|---|
Customs number | 8536901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.05 |
Length of the packing unit [mm] | 0.065 |
Width of the packing unit [mm] | 0.005 |
Depth of the packing unit [mm] | 0.025 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Rated current [A] | 250 |
---|