U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 2010-02-25 |
---|---|
Country of origin | IN |
ETIM - Electrical characteristics
Number of poles | 1 |
---|
Logistics
GTIN/EAN | 3596031995936 |
---|---|
Customs number | 8546901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.1 |
Length of the packing unit [m] | 0.04 |
Width of the packing unit [m] | 0.01 |
Depth of the packing unit [m] | 0.01 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 36 |
---|---|
Width of the product unit [mm] | 14 |
Depth of the product unit [mm] | 14 |
Weight [kg] | 0.1 |
Diameter | M5 |
Height [mm] | 16 |
Rated voltage | 500 VAC/DC |
Type | Male-male |