U3Ryb25nIFBvaW50cw==
-
RXh0ZW5zaXZlIHJhbmdl
-
RWFzeSBpbnRlZ3JhdGlvbg==
RnVuY3Rpb24=
Classification
| UNSPSC | 39121421 |
|---|---|
| ETIM Class | EC000276 |
| IGCC | 4586 |
Commerce
| Effective date | 1997-07-10 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Mechanical characteristics
| Number of poles | 4 |
|---|---|
| With seal head | No |
Logistics
| GTIN/EAN | 3596031237159 |
|---|---|
| Customs number | 8536901000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 7.7 |
| Length of the packing unit [m] | 0.221 |
| Width of the packing unit [m] | 0.181 |
| Depth of the packing unit [m] | 0.297 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Number of conductors | 9 |
|---|---|
| Number of poles | 4 |
| Rated current [A] | 400 |
