U3Ryb25nIFBvaW50cw==
-
SW5zdWxhdGluZyBtYXRlcmlhbHM=
-
RHVyYWJpbGl0eQ==
-
QWRhcHRhYmlsaXR5
RnVuY3Rpb24=
Classification
| UNSPSC | 39121321 |
|---|---|
| ETIM Class | EC001166 |
| IGCC | 4462 |
Commerce
| Effective date | 1988-04-15 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Number of poles | 4 |
|---|---|
| Max. rated current [A] | 3850 |
Logistics
| GTIN/EAN | 3596031235247 |
|---|---|
| Customs number | 8546901000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 3,246 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Number of poles | 4 |
|---|---|
| Rated voltage | 1000 VAC |
| Section | 100x10 |