RnVuY3Rpb24=
Classification
| UNSPSC | 39122310 |
|---|---|
| ETIM Class | EC002295 |
| IGCC | 5344 |
Commerce
| Effective date | 2005-10-25 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Technical features
| Type of accessory/spare part | Other |
|---|---|
| Accessory | Yes |
| Spare part | No |
Logistics
| GTIN/EAN | 3596031804788 |
|---|---|
| Customs number | 3926909790 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.01 |
| Length of the packing unit [m] | 0.015 |
| Width of the packing unit [m] | 0.001 |
| Depth of the packing unit [m] | 0.05 |
Technical Characteristics
| Weight [kg] | 0.01 |
|---|---|
| Model | CAPOT IP64 RESYS P40 |
| Size | 48x48 mm |
| Type | Protection cover IP64 RESYS P40 |
Documentation
References
RESYS IP65 cover is available in 0 versions
| Item | Type | Model | Size | Select |
|---|
