RnVuY3Rpb24=
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002295 |
IGCC | 6042 |
Commerce
Effective date | 2018-02-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Technical features
Type of accessory/spare part | Installation mounting set |
---|
Logistics
GTIN/EAN | 3596033021619 |
---|---|
Customs number | 8504901700 |
Price unit | PC |
Weight of the packing unit [kg] | 0.01 |
Length of the packing unit [m] | 0.005 |
Width of the packing unit [m] | 0.005 |
Depth of the packing unit [m] | 0.05 |
Technical Characteristics
Type | Temporary MCB insert (x10) for DIRIS Digiware S |
---|