U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
Commerce
Effective date | 2022-11-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | TN |
Logistics
GTIN/EAN | 3596033199837 |
---|---|
Customs number | 9030337000 |
Weight of the packing unit [kg] | 2 |
Technical Characteristics
Application | Analysis |
---|---|
Model | BCM-2125 |
Number of current inputs | 21 |
Type | Current acquisition module with integrated current sensors |