U3Ryb25nIFBvaW50cw==
-
UGx1ZyAmIFBsYXk=
-
TXVsdGktY2lyY3VpdA==
-
Q29tcGFjdA==
-
QWNjdXJhdGU=
-
TUlEIGNlcnRpZmllZCAoZm9yIFMteHh4TUlEIHZlcnNpb25zKQ==
RnVuY3Rpb24=
Classification
| UNSPSC | 83101808 |
|---|---|
| ETIM Class | EC002301 |
| IGCC | 6042 |
Commerce
| Description | Current measurement module with integrated sensors DIRIS Digiware S-130 MID for metering application, this modules have 3 integrated current sensors for the measurement of electrical circuit up to 63A |
|---|---|
| Effective date | 2022-06-01 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
Environmental Sustainability
| PEP Filename | SOCO-00093-V01.01-EN.pdf |
|---|---|
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 23 |
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 10 |
Logistics
| GTIN/EAN | 3596033199776 |
|---|---|
| Customs number | 9030337000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0,09 |
| Length of the packing unit [m] | 0,01 |
| Width of the packing unit [m] | 0,08 |
| Depth of the packing unit [m] | 0,035 |
Technical Characteristics
| Application | Metering |
|---|---|
| Model | S-130MID |
| Number of current inputs | 3 |
| Type | Current acquisition module |
| MID Certification | Yes |
