U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122309 |
---|---|
ETIM Class | EC002080 |
IGCC | 5343 |
Commerce
Effective date | 2018-10-01 |
---|---|
Country of origin | FR |
ETIM - Technical features
Indication | Digital |
---|
Logistics
GTIN/EAN | 3596033001758 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.14 |
Length of the packing unit [mm] | 0.045 |
Width of the packing unit [mm] | 0.075 |
Depth of the packing unit [mm] | 0.13 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | F-60 |
---|---|
Network type | Power distribution, Control circuits, Medical |
Rated voltage | 24 VDC |
Type | Insulation Fault Locator |