U3Ryb25nIFBvaW50cw==
-
TG9jYXRpbmcgc2lnbmFsIGJvb3N0ZXI=
-
UGx1ZyAmIFBsYXk=
-
VGVtcGVyYXR1cmUgbW9uaXRvcmluZw==
-
Q29uZmlndXJhYmxlIGlucHV0cy9vdXRwdXRz
RnVuY3Rpb24=
Classification
| UNSPSC | 39122309 |
|---|---|
| ETIM Class | EC001444 |
| IGCC | 5343 |
Commerce
| Description | Control modul for insulation and fault location for power networks or control/command circuits ISOM DIGIWARE L-60h 24 VDC, monitors the insulation level of a medical IT neutral arrangement |
|---|---|
| Effective date | 2018-10-01 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Line capacity [µF] | 10 |
|---|---|
| Response value impedance 1 [kOhm] | 50..500 |
| Number of contacts as change-over contact | 2 |
ETIM - Mechanical characteristics
| Type of electric connection | Plug-in connection |
|---|---|
| Width [mm] | 125 |
| Height [mm] | 89 |
| Depth [mm] | 68 |
ETIM - Technical features
| With detachable clamps | Yes |
|---|---|
| Function | For AC-current system |
| Indication of insulation value | Yes |
| Error registration possible | Yes |
Logistics
| GTIN/EAN | 3596033001727 |
|---|---|
| Customs number | 9031900000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.56 |
| Length of the packing unit [m] | 0.11 |
| Width of the packing unit [m] | 0.205 |
| Depth of the packing unit [m] | 0.175 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Height [mm] | 89 |
|---|---|
| Width [mm] | 125 |
| Depth [mm] | 68 |
| Function | for medical locations |
| Model | L-60h |
| Network type | Medical |
| Rated voltage | 24 VDC |
| Type | Insulation Monitoring Device |
Documentation
References
ISOM Digiware L-60h is available in 0 versions
| Item | Type | Model | Function | Rated voltage | Network type | Select |
|---|
