U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122309 |
---|---|
ETIM Class | EC001444 |
IGCC | 5343 |
Commerce
Effective date | 2018-10-01 |
---|---|
Country of origin | FR |
ETIM - Electrical characteristics
Line capacity [µF] | 500 |
---|---|
Response value impedance 1 [kOhm] | 0.5..1000 |
Response value impedance 2 [kOhm] | 0.5..1000 |
Number of contacts as change-over contact | 2 |
ETIM - Mechanical characteristics
Type of electric connection | Plug-in connection |
---|---|
Width [mm] | 125 |
Height [mm] | 89 |
Depth [mm] | 68 |
ETIM - Technical features
With detachable clamps | Yes |
---|---|
Function | For mixed system |
Indication of insulation value | Yes |
Error registration possible | Yes |
Logistics
GTIN/EAN | 3596033001703 |
---|---|
Customs number | 9031900000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.564 |
Length of the packing unit [mm] | 0.115 |
Width of the packing unit [mm] | 0.18 |
Depth of the packing unit [mm] | 0.205 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | L-60 |
---|---|
Network type | Power distribution, Control circuits |
Rated voltage | 24 VDC |
Type | Insulation Monitoring Device |