RnVuY3Rpb24=
Classification
| UNSPSC | 39122309 |
|---|---|
| ETIM Class | EC002295 |
| IGCC | 5343 |
Commerce
| Effective date | 2019-04-01 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Technical features
| Type of accessory/spare part | Other |
|---|---|
| Accessory | Yes |
| Spare part | No |
Logistics
| GTIN/EAN | 3596033022098 |
|---|---|
| Customs number | 9031900000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.2 |
| Length of the packing unit [m] | 0.035 |
| Width of the packing unit [m] | 0.22 |
| Depth of the packing unit [m] | 0.13 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Connector | BNC |
|---|---|
| Type | CABLE KIT FP-60 |
Documentation
References
ISOM PS-62 connection accessories is also available in 1 version
| Item | Type | Connector | Select |
|---|---|---|---|
| 47250293 |
