U3Ryb25nIFBvaW50cw==
-
T3B0aW11bSBzYWZldHk=
-
SGlnaCBicmVha2luZyBjYXBhY2l0eQ==
-
TXVsdGktdXNl
-
U2ltcGxpZmllZCB1c2U=
RnVuY3Rpb24=
Classification
| UNSPSC | 39122233 |
|---|---|
| ETIM Class | EC001040 |
| IGCC | 5291 |
Commerce
| Effective date | 2002-12-19 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 690 |
|---|---|
| Rated permanent current Iu [A] | 250 |
| Rated operation power at AC-23, 400 V [kW] | 132 |
| Conditioned rated short-circuit current Iq [kA] | 100 |
| Number of poles | 3 |
ETIM - Mechanical characteristics
| Cable entry | Top/bottom |
|---|---|
| Equipped with connectors | No |
| Suitable for floor mounting | Yes |
| Suitable for front mounting | Yes |
| Suitable for busbar mounting | No |
| Degree of protection (IP), front side | IP20 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as safety switch | Yes |
| Suitable for fuses | NH1 |
| With error protection | No |
| Type of electrical connection of main circuit | Bolt connection |
| Type of control element | Long rotary handle |
| Position control element | Front side |
| Motor drive optional | No |
| Motor drive integrated | No |
| Version as emergency stop installation | Yes |
Logistics
| GTIN/EAN | 3596031651849 |
|---|---|
| Customs number | 8536309000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 4.789 |
| Length of the packing unit [m] | 0.157 |
| Width of the packing unit [m] | 0.172 |
| Depth of the packing unit [m] | 0.214 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Control operator | Direct : H12 / External : S2 |
|---|---|
| Fuse size | NH1 |
| Number of poles | 3 |
| Rated current [A] | 250 |
| Type | I-0-Test |
| Frame size | 15 |