U3Ryb25nIFBvaW50cw==
-
T3BlcmF0b3Igc2FmZXR5
-
RHVyYWJpbGl0eQ==
-
T3BlcmF0aW5nIGNvbnRpbnVpdHk=
-
SGlnaGx5IGluZHVjdGl2ZSBsb2FkIGJyZWFraW5n
RnVuY3Rpb24=
Classification
| UNSPSC | 39122205 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5176 |
Commerce
| Effective date | 2019-10-01 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 690 |
|---|---|
| Rated operating voltage [V] | 400..690 |
| Rated permanent current Iu [A] | 1600 |
| Rated permanent current at AC-21, 400 V [A] | 1600 |
| Rated operation power at AC-3, 400 V [kW] | 1600 |
| Number of poles | 4 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | No |
|---|---|
| Suitable for front mounting 4-hole | Yes |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | No |
| Colour control element | Red |
| Degree of protection (IP), front side | IP65 |
ETIM - Technical features
| Version as main switch | No |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Number of switches | 1 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | No |
| Device construction | Complete device in housing |
| Type of control element | Door coupling rotary drive |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Bolt connection |
Logistics
| GTIN/EAN | 3596033018909 |
|---|---|
| Customs number | 8536508000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.01 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Control operator | Side |
|---|---|
| Number of poles | 4 |
| Rated current [A] | 1600 |
| Type | Steel safety enclosure |
