U3Ryb25nIFBvaW50cw==
-
SW5jcmVhc2VkIHNhZmV0eSB3aXRodmlzaWJsZSBicmVha2luZw==
-
TW9kdWxhcml0eQ==
RnVuY3Rpb24=
Classification
| UNSPSC | 39122233 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5290 |
Commerce
| Description | Manual Load break switch with visible breaking SIDER new design with 4 poles 500A 690VAC-500VDC lateral direct operation with handle type F2 or lateral external operation with handle type S2. Delivered without handle |
|---|---|
| Effective date | 2006-12-06 |
| Obsolescence date | 2025-09-30 |
| Production ban date | 2025-12-31 |
| Offer Life Cycle Code | 70 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 690 |
|---|---|
| Rated operating voltage [V] | 400..690 |
| Rated permanent current Iu [A] | 500 |
| Rated permanent current at AC-23, 400 V [A] | 500 |
| Rated permanent current at AC-21, 400 V [A] | 500 |
| Rated short-time withstand current lcw [kA] | 9 |
| Rated operation power at AC-23, 400 V [kW] | 295 |
| Switching power at 400 V [kW] | 295 |
| Conditioned rated short-circuit current Iq [kA] | 30 |
| Number of poles | 4 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | No |
|---|---|
| Suitable for front mounting 4-hole | Yes |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | Yes |
| Colour control element | Other |
| Degree of protection (IP), front side | IP20 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Number of switches | 1 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | No |
| Device construction | Built-in device fixed built-in technique |
| Type of control element | Other |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Bolt connection |
Logistics
| GTIN/EAN | 3596031858033 |
|---|---|
| Customs number | 8536508000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 4,64 |
| Length of the packing unit [m] | 0,225 |
| Width of the packing unit [m] | 0,36 |
| Depth of the packing unit [m] | 0,23 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Control operator | Direct : F2 / External : S2 |
|---|---|
| Number of poles | 4 |
| Rated voltage | 690 VAC - 500 VDC |
| Rated current [A] | 500 |
| Type | Lateral left operation |