U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2012-11-20 |
---|---|
Country of origin | FR |
ETIM - Electrical characteristics
Rated permanent current Iu [A] | 630 |
---|---|
Number of poles | 8 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032713751 |
---|---|
Customs number | 8536508090 |
Price unit | PC |
Weight of the packing unit [kg] | 14.596 |
Length of the packing unit [m] | 0.41 |
Width of the packing unit [m] | 0.28 |
Depth of the packing unit [m] | 0.54 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Direct : C1 / External : S4 |
---|---|
Number of poles | 8 |
Rated voltage | 1500 |
Rated current [A] | 630 |
Type | Frontal operation |
Frame size | B5ds |