RnVuY3Rpb24=

QWRkcyBvbmUgb3IgdHdvIHBvbGVzIHRvIHlvdXIgU0lSQ08gTSBhbmQgdHJhbnNmb3Jtczo8YnIgLz4NCi0gQSAzLXBvbGUgaW50byBhIDQtcG9sZSBsb2FkIGJyZWFrIHN3aXRjaC48YnIgLz4NCi0gQSA2LXBvbGUgaW50byBhIDgtcG9sZSBsb2FkIGJyZWFrIHN3aXRjaC48YnIgLz4NCi0gQSAzLXBvbGUgaW50byBhIDQtcG9sZSBjaGFuZ2VvdmVyIHN3aXRjaC4=

Classification

UNSPSC 39122233
ETIM Class EC002498
IGCC 5290

Commerce

Effective date 2006-04-13
Offer Life Cycle Code 40
Country of origin CN

ETIM - Technical features

Type of accessory/spare part 4th pole
Accessory Yes
Spare part No

Logistics

GTIN/EAN 3596031825738
Customs number 8538909999
Price unit PC
Weight of the packing unit [kg] 0.07
Length of the packing unit [m] 0.085
Width of the packing unit [m] 0.08
Depth of the packing unit [m] 0.03

Technical Characteristics

Height [mm] 68
Width [mm] 15
Depth [mm] 50
Weight [kg] 0.07
Number of poles 1
Rated current [A] 20
Type Switched power pole
Suitable with frame size M1

Documentation

  • PDF
    SIRCO M1_M2 16-63A - Additionnal pole
    Select
  • PDF
    SIRCO M
    Select
  • PDF
    SIRCO M and MV Universal load break switches
    Select
  • POLE ADDITIONNEL M1 20A CAD 22001001
  • PDF
    SIRCO M & SIRCO M in enclosure_UK declaration
    Select
  • PDF
    SIRCO M-SIRCO M in polycarbonate enclosure 16A-80A_CSA certificate
    Select