U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 41112112 |
---|---|
ETIM Class | EC002478 |
IGCC | 3240 |
Commerce
Effective date | 2001-03-05 |
---|---|
Country of origin | DE |
ETIM - Electrical characteristics
Type of analogy output | 0 - 20 mA |
---|
ETIM - Mechanical characteristics
Modular version | No |
---|
Logistics
GTIN/EAN | 3596031711352 |
---|---|
Customs number | 8504408390 |
Price unit | PC |
Weight of the packing unit [kg] | 0.1 |
Length of the packing unit [m] | 0.062 |
Width of the packing unit [m] | 0.097 |
Depth of the packing unit [m] | 0.114 |
Technical Characteristics
Control voltage | 24 VDC |
---|---|
Input | adapted to TRB60/TCB26-30&26-40 |
Output [A] | 0-20 mA / 0-10VDC |
Type | Current transducer |