U3Ryb25nIFBvaW50cw==

  • TmF0aXZlbHkgY29tcGF0aWJsZSB3aXRoIFNvY29tZWMgY3VycmVudCB0cmFuc2Zvcm1lcnM=

  • RGlmZmVyZW50IGxldmVscyBvZiBvdXRwdXQ=

  • Q29tcGFjdA==

RnVuY3Rpb24=

VHJhbnNkdWNlciB0byBsaW5rIHRvIGEgY29tcGF0aWJsZSBjdXJyZW50IHRyYW5zZm9ybWVyLg==

Classification
UNSPSC 41112112
ETIM Class EC002478
IGCC 3240
Commerce
Effective date 2001-03-05
Country of origin DE
ETIM - Electrical characteristics
Type of analogy output 0 - 20 mA
ETIM - Mechanical characteristics
Modular version No
Logistics
GTIN/EAN 3596031711338
Customs number 8504408390
Price unit PC
Weight of the packing unit 0.206
Length of the packing unit 0.115
Width of the packing unit 0.07
Depth of the packing unit 0.065
Technical Characteristics
Control voltage Auto
Input adapted to TCB44-63/55-80/TBA100
Output 0-20 mA / 0-10VDC
Type Current transducer