U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121032 |
---|---|
ETIM Class | EC002048 |
IGCC | 4186 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | DE |
ETIM - Electrical characteristics
Rated primary current [A] | 1200 |
---|---|
Rated secondary current [A] | 5 |
Rated secondary apparent power [VA] | 15 |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
Calibrated | No |
ETIM - Mechanical characteristics
With contact protection | No |
---|---|
Height opening [mm] | 80..80 |
Width opening [mm] | 80..80 |
Opening diameter [mm] | 55 |
Snap mounting | Yes |
With copper rail | No |
Secondary connection | Screw connection |
ETIM - Technical features
Model | Through-feed current converter |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596031092765 |
---|---|
Customs number | 8504318090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.539 |
Length of the packing unit [m] | 0.11 |
Width of the packing unit [m] | 0.095 |
Depth of the packing unit [m] | 0.06 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | TCB 55-80 |
---|---|
Opening | 80x10 - Diam.55 |
Rated current [A] | 1200 |
Secondary rated current | 5 |