U3Ryb25nIFBvaW50cw==

  • RGlmZmVyZW50IGxldmVscyBvZiBwb3dlciBzdXBwbHk=

  • TG93IGNvbnN1bXB0aW9u

  • Um9idXN0

RnVuY3Rpb24=

VGltZXJzIGNsb2NrIHVwIHRoZSBvcGVyYXRpbmcgaG91cnMgb2YgbWFjaGluZXMgb3IgZWxlY3RyaWNhbCBlcXVpcG1lbnQ=

Classification
UNSPSC 41113637
ETIM Class EC001641
IGCC 6303
Commerce
Effective date 1998-02-09
Country of origin DE
ETIM - Electrical characteristics
Count area [h] 999999.9
Input voltage [V] 24..24
Voltage type AC
Frequency input voltage [Hz] 50..50
ETIM - Mechanical characteristics
Mounting method Built-in
Width [mm] 48
Height [mm] 48
Built-in depth [mm] 32.3
Front plate width [mm] 48
Front plate height [mm] 48
Diameter panel opening [mm] 3
Degree of protection (IP) IP65
Degree of protection (NEMA) 4X
ETIM - Technical features
Model Analogue
Operation indication No
Type of drive Mains synchronous
Logistics
GTIN/EAN 3596031088942
Customs number 9029100090
Price unit PC
Weight of the packing unit 0.058
Length of the packing unit 0.065
Width of the packing unit 0.065
Depth of the packing unit 0.06
Technical Characteristics
Control voltage 24 VAC
Rated frequency 50
Type DIN48x48