U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • TWFkZSBpbiBFdXJvcGU=

  • TWFueSBhY2Nlc3Nvcmllcw==

RnVuY3Rpb24=

RmVycm9tYWduZXRpYyB2b2x0bWV0ZXJzIG1lYXN1cmUgdGhlIEFDIHZvbHRhZ2Ugb2YgYW55IGVsZWN0cmljYWwgY2lyY3VpdC48YnIgLz4NClRoZXkgYXJlIGVtYmVkZGVkIGluIHRoZSBmcm9udCBwYW5lbCBvZiBjYWJpbmV0cywgZW5jbG9zdXJlcyBvciBvdGhlciBlcXVpcG1lbnQu

Classification
UNSPSC 41113637
ETIM Class EC002306
IGCC 6303
Commerce
Effective date 1998-02-09
Country of origin ES
ETIM - Electrical characteristics
Measuring range [V] 500..500
Accuracy class 1.5
Power loss [W] 3
Calibrated Yes
Voltage type AC
ETIM - Mechanical characteristics
Transformer connection No
Modular version No
Width [mm] 72
Height [mm] 72
ETIM - Technical features
Model Built-in
Max. needle deflection [°] 90
Scales lighting No
Logistics
GTIN/EAN 3596031084432
Customs number 9030337000
Price unit PC
Weight of the packing unit 0.18
Length of the packing unit 0.08
Width of the packing unit 0.09
Depth of the packing unit 0.08
Technical Characteristics
Rated voltage 0..500 VAC
Scale nominal value 90°
Type R72x72