U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 41113637 |
---|---|
ETIM Class | EC002306 |
IGCC | 6303 |
Commerce
Effective date | 1998-02-09 |
---|---|
Country of origin | ES |
ETIM - Electrical characteristics
Measuring range [V] | 500..500 |
---|---|
Accuracy class | 1.5 |
Power loss [W] | 3 |
Calibrated | Yes |
Voltage type | AC |
ETIM - Mechanical characteristics
Transformer connection | No |
---|---|
Modular version | Yes |
Width [mm] | 48 |
Height [mm] | 48 |
ETIM - Technical features
Model | DIN rail |
---|---|
Max. needle deflection [°] | 90 |
Scales lighting | No |
Logistics
GTIN/EAN | 3596031084104 |
---|---|
Customs number | 9030337000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.111 |
Length of the packing unit [mm] | 0.065 |
Width of the packing unit [mm] | 0.05 |
Depth of the packing unit [mm] | 0.09 |
Technical Characteristics
Rated voltage | 0..500 VAC |
---|---|
Scale nominal value | 90° |
Type | D48x48 |