U3Ryb25nIFBvaW50cw==
-
RXhjZXB0aW9uYWwgYWNjdXJhY3k=
-
RXh0ZW5kZWQgbWVhc3VyaW5nIHJhbmdl
-
RWFzeSB0byBpbnN0YWxs
-
SW5maW5pdGVseSBjdXN0b21pc2FibGU=
RnVuY3Rpb24=
Classification
| UNSPSC | 41113637 |
|---|---|
| ETIM Class | EC002048 |
Commerce
| Description | Customisable high-accuracy current transformer for billing ACCUline BCT-C-90, 500A, 50 Hz Phase-neutral 720 V class 0.2Smax with terminal block output, this BCT-C offer accurate measurement of current |
|---|---|
| Effective date | 2024-08-29 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
| Former product list | TRAMES277 | TCBT 7.5VA-0.2S D80-90 |
Logistics
| GTIN/EAN | 3596033396557 |
|---|---|
| Customs number | 8504312990 |
Technical Characteristics
| Function | Billing measurement |
|---|---|
| Type of current | AC |
| Type of product | Solid core |
| Internal diameter |
|
| Secondary Output |
|
| Accuracy class | 0.2Smax |
| Type of connection | Terminal block |
| Conformity to standards | IEC 61869-2 |
| Customisable | No |