RnVuY3Rpb24=

RnVzZSBiYXNlcyBhcmUgc2luZ2xlLXBvbGUgc3VwcG9ydHMgZm9yIHVSIGZ1c2Vz

Classification
UNSPSC 39121628
ETIM Class EC000067
IGCC 4982
Commerce
Effective date 1996-11-18
Country of origin HU
ETIM - Electrical characteristics
Number of poles 1
Rated current [A] 1250
ETIM - Mechanical characteristics
Construction size NH3
ETIM - Technical features
Bus-mounting type No
Swivelling mechanism No
Logistics
GTIN/EAN 3596031020720
Customs number 8535100090
Price unit PC
Weight of the packing unit 1.39
Length of the packing unit 0.22
Width of the packing unit 0.095
Depth of the packing unit 0.085
Norms
Conformity to standards IEC
Technical Characteristics
Fuse size K/110
Number of poles 1
Rated current 1250
Type uR