RnVuY3Rpb24=

RnVzZSBiYXNlcyBhcmUgc2luZ2xlLXBvbGUgc3VwcG9ydHMgZm9yIHVSIGZ1c2Vz

Classification
UNSPSC 39121628
ETIM Class EC000067
IGCC 4982
Commerce
Effective date 1996-11-18
Obsolescence date 2021-07-31
Production ban date 2021-12-31
Country of origin HU
Logistics
GTIN/EAN 3596031020713
Customs number 8536109090
Price unit PC
Weight of the packing unit 1.06
Length of the packing unit 0.08
Width of the packing unit 0.095
Depth of the packing unit 0.22
Norms
Conformity to standards IEC
Technical Characteristics
Fuse size K/110
Number of poles 1
Rated current 630
Type uR