RnVuY3Rpb24=
Classification
UNSPSC | 39121628 |
---|---|
ETIM Class | EC000067 |
IGCC | 4982 |
Commerce
Effective date | 1993-05-03 |
---|---|
Obsolescence date | 2025-07-01 |
Production ban date | 2025-12-31 |
Offer Life Cycle Code | 70 |
Country of origin | HU |
Logistics
GTIN/EAN | 3596031020690 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit [kg] | 1.06 |
Length of the packing unit [m] | 0.021 |
Width of the packing unit [m] | 0.031 |
Depth of the packing unit [m] | 0.051 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse size | K/80 |
---|---|
Number of poles | 1 |
Rated current [A] | 630 |
Type | uR |