RnVuY3Rpb24=

RnVzZSBiYXNlcyBhcmUgc2luZ2xlLXBvbGUgc3VwcG9ydHMgZm9yIHVSIGZ1c2Vz

Classification
UNSPSC 39121628
ETIM Class EC000067
IGCC 4982
Commerce
Effective date 1988-04-15
Obsolescence date 2021-07-31
Production ban date 2021-12-31
Country of origin FR
Logistics
GTIN/EAN 3596031019762
Customs number 8536109090
Price unit PC
Weight of the packing unit 0.3
Length of the packing unit 0.29
Width of the packing unit 0.34
Depth of the packing unit 0.44
Technical Characteristics
Fuse size NH1 BK/50
Number of poles 1
Rated current 200
Type uR