RnVuY3Rpb24=

Q29udHJvbCBhY2Nlc3NvcmllcyB0aGF0IGluZGljYXRlIHRoZSBwb3NpdGlvbiBvZiB0aGUgc3dpdGNoLg==

Classification

UNSPSC 31162801
ETIM Class EC000229
IGCC 3038

Commerce

Effective date 2005-02-11
Offer Life Cycle Code 40
Country of origin FR

Environmental Sustainability

Climate change - Total - Cradle to Grave [kg CO₂ eq.] 3
Climate change - Total - Cradle to Gate [kg CO₂ eq.] 3
SVHC > 0.1 mass percentage? No
RoHS applicable? Yes

ETIM - Mechanical characteristics

Colour Red
Degree of protection (NEMA) 4X, 12

ETIM - Technical features

With key lock No
Padlock locking Yes
Suitable for emergency stop Yes
With extension shaft No
Suitable for power circuit breaker No
Suitable for switch disconnector Yes

Logistics

GTIN/EAN 3596031780969
Customs number 3926909790
Price unit PC
Weight of the packing unit [kg] 0.247
Length of the packing unit [m] 0.25
Width of the packing unit [m] 0.075
Depth of the packing unit [m] 0.05

Norms

Conformity to standards IEC

Technical Characteristics

Height [mm] 249
Width [mm] 61
Weight [kg] 0.247
Color Red
Control operator External operation handle 0-1
Degree of protection (IP) IP55
Model S3

Documentation

  • PDF
    SIDE EXTERNAL HANDLE FUSOMAT_SIDERMAT
    Select
  • COMMANDE LED S3R-55 Q CAD 14363511
  • PDF
    External Operation Handle Type S PEP
    Select

References

S type operating handle is also available in 133 versions

Item Control operator Model Color Degree of protection (IP) Select
27997042 Direct operation handle S5 Black IP65
14AD2911 External S2L Black Nema 4,4X
149E0111 External S0
147B5111 External left side operation handle switch I-0 S00 Red IP65
14711111 External front & right side operation handle switch I-0 S00 Black IP55
14731111 External front & right side operation handle switch I-0 S00 Black IP65, Nema 3R,12
14741111 External front & right side operation handle switch I-0 S00 Red IP65, Nema 3R,12
14811111 External front & side operation handle switch I-0 S0 Black IP55
14910111 External front & side operation handle switch I-0 S0 Black IP55
14831111 External front & side operation handle switch I-0 S0 Black IP65, Nema 3R,12
14930111 External front & side operation handle switch I-0 S0 Black IP65, Nema 3R,12
14841111 External front & side operation handle switch I-0 S0 Red IP65, Nema 3R,12
14940111 External front & side operation handle switch I-0 S0 Red IP65, Nema 3R,12
14212111 External front operation handle I-0 S2 Black IP55
14232111 External front operation handle I-0 S2 Black IP65
142F2111 External front operation handle I-0 S2 Black Nema 3R,12
142D2111 External front operation handle I-0 S2 Black Nema 4,4X
14242111 External front operation handle I-0 S2 Red IP65
142G2111 External front operation handle I-0 S2 Red Nema 3R,12
143D3111 External front operation handle I-0 S3 Black Nema 4,4X
143E3111 External front operation handle I-0 S3 Red Nema 4,4X
14433111 External front operation handle I-0 S4 Black IP65
14443111 External front operation handle I-0 S4 Red IP65
14538111 External front operation handle I-0 S5 Black IP65
14548111 External front operation handle I-0 S5 Red IP65
14730113 External front operation handle changeover switches I-0-II S00 Black IP65
14731113 External front operation handle changeover switches I-0-II S00 Black IP65
14730114 External front operation handle changeover switches I-I+II-II S00 Black IP65
14731114 External front operation handle changeover switches I-I+II-II S00 Black IP65
147A5111 External left side operation handle switch I-0 S00 Black IP65
14EI2113 External operation handle 0-1 S Black
14930114 External operation handle 0-1 S0 Black IP65
148D1111 External operation handle 0-1 S0 Black Nema 4,4X
149D0111 External operation handle 0-1 S0 Black Nema 4,4X
148E1111 External operation handle 0-1 S0 Red Nema 4,4X
147D0111 External operation handle 0-1 S00 Black Nema 4,4X
147D1111 External operation handle 0-1 S00 Black Nema 4,4X
147D1113 External operation handle 0-1 S00 Black Nema 4,4X
14740111 External operation handle 0-1 S00 Red IP65
147E1111 External operation handle 0-1 S00 Red Nema 4,4X
14635111 External operation handle 0-1 S000 Black IP65
14032111 External operation handle 0-1 S01 Black IP65
140D2111 External operation handle 0-1 S01 Black Nema 3R,12
14042111 External operation handle 0-1 S01 Red IP65
140E2111 External operation handle 0-1 S01 Red Nema 4,4x
14112111 External operation handle 0-1 S1 Black IP55
141121AR External operation handle 0-1 S1 Black IP55
14116111 External operation handle 0-1 S1 Black IP55
14152111 External operation handle 0-1 S1 Black IP55
14132111 External operation handle 0-1 S1 Black IP65
14132113 External operation handle 0-1 S1 Black IP65
14132114 External operation handle 0-1 S1 Black IP65
14132115 External operation handle 0-1 S1 Black IP65
14132311 External operation handle 0-1 S1 Black IP65
14132813 External operation handle 0-1 S1 Black IP65
14132814 External operation handle 0-1 S1 Black IP65
14136115 External operation handle 0-1 S1 Black IP65
14172111 External operation handle 0-1 S1 Black IP65
141D2911 External operation handle 0-1 S1 Black IP65, Nema 3R,12,4x
141F2111 External operation handle 0-1 S1 Black Nema 3R,12
141P2111 External operation handle 0-1 S1 Black Nema 3R,12
141D2111 External operation handle 0-1 S1 Black Nema 3R,12,4x
141D2115 External operation handle 0-1 S1 Black Nema 3R,12,4x
14142111 External operation handle 0-1 S1 Red IP65
14142113 External operation handle 0-1 S1 Red IP65
14182111 External operation handle 0-1 S1 Red IP65
141E2911 External operation handle 0-1 S1 Red IP65
141G2111 External operation handle 0-1 S1 Red Nema 3R,12
141E2111 External operation handle 0-1 S1 Red Nema 4,4x
141E2115 External operation handle 0-1 S1 Red Nema 4,4x
141I6111 External operation handle 0-1 S1 Red Nema 4,4x
14212113 External operation handle I-0-II S2 Black IP55
142121AR External operation handle 0-1 S2 Black IP55
14252111 External operation handle 0-1 S2 Black IP55
14232113 External operation handle 0-1 S2 Black IP65
14232114 External operation handle 0-1 S2 Black IP65
14232115 External operation handle 0-1 S2 Black IP65
14232311 External operation handle 0-1 S2 Black IP65
14232814 External operation handle 0-1 S2 Black IP65
14YA2111 External operation handle 0-1 S2 Black IP65, Nema 3R,12
742F2111 External operation handle 0-1 S2 Black IP65, Nema 3R,12
142D2911 External operation handle 0-1 S2 Black IP65, Nema 3R,12,4x
142A2111 External operation handle 0-1 S2 Black IP65
142D2813 External operation handle 0-1 S2 Black Nema 3R,12,4,4x
142J6111 External operation handle 0-1 S2 Black Nema 4,4X
742D2111 External operation handle 0-1 S2 Black Nema 4,4X
142E2911 External operation handle 0-1 S2 Red IP65
142E2111 External operation handle 0-1 S2 Red Nema 4,4X
142E2115 External operation handle 0-1 S2 Red Nema 4,4X
142E2813 External operation handle 0-1 S2 Red Nema 4,4X
14AA2111 External operation handle 0-1 S2L Black IP65, Nema 3R,12
14AF2111 External operation handle 0-1 S2L Black IP65, Nema 3R,12
14AD2111 External operation handle 0-1 S2L Black Nema 4,4X
14AJ2111 External operation handle 0-1 S2L Black Nema 4,4X
14AE2111 External operation handle 0-1 S2L Red Nema 4,4X
14313411 External operation handle 0-1 S3 Black IP55
14313511 External operation handle 0-1 S3 Black IP55
14353411 External operation handle 0-1 S3 Black IP55
14353511 External operation handle 0-1 S3 Black IP55
14307321 External operation handle 0-1 S3 Black IP55
14333111 External operation handle 0-1 S3 Black IP65
14333113 External operation handle 0-1 S3 Black IP65
14333114 External operation handle 0-1 S3 Black IP65
143A3111 External operation handle 0-1 S3 Black IP65
143D3911 External operation handle 0-1 S3 Black IP65, Nema 3R,12,4x
143D3113 External operation handle 0-1 S3 Black Nema 3R,12,4,4x
143D3813 External operation handle 0-1 S3 Black Nema 3R,12,4,4x
14323511 External operation handle 0-1 S3 Red IP55
14343111 External operation handle 0-1 S3 Red IP65
143E3911 External operation handle 0-1 S3 Red IP65, Nema 3R,12,4x
143E3113 External operation handle 0-1 S3 Red Nema 4,4X
143E3813 External operation handle 0-1 S3 Red Nema 4,4X
14433113 External operation handle 0-1 S4 Black IP65
14433114 External operation handle 0-1 S4 Black IP65
14433331 External operation handle 0-1 S4 Black IP65
144F3813 External operation handle 0-1 S4 Black Nema 3R,12
144D3111 External operation handle 0-1 S4 Black Nema 3R,12,4,4x
144D3113 External operation handle 0-1 S4 Black Nema 3R,12,4,4x
144D3813 External operation handle 0-1 S4 Black Nema 3R,12,4,4x
144D3911 External operation handle 0-1 S4 Black Nema 3R,12,4,4x
142B2111 External operation handle 0-1 S2 Red IP65
144M3A13 External operation handle 0-1 S4 Red Nema 3R,12,4,4x
144E3111 External operation handle 0-1 S4 Red Nema 4,4X
144E3113 External operation handle 0-1 S4 Red Nema 4,4X
144E3813 External operation handle 0-1 S4 Red Nema 4,4X
144E3911 External operation handle 0-1 S4 Red Nema 4,4X
14538113 External operation handle 0-1 S5 Black IP65
14373111 External right side operation handle I-0 S3 Black IP65
14383111 External right side operation handle I-0 S3 Red IP65
14272111 External right side operation handle switch I-0 S2 Black IP65
14282111 External right side operation handle switch I-0 S2 Red IP65
140D2113 External operation handle 0-1 S01 Black Nema 3R,12
143M3911 External operation handle 0-1 S3 Red Nema 3R,12,4,4x