RnVuY3Rpb24=
Classification
| UNSPSC | 39122205 |
|---|---|
| ETIM Class | EC002498 |
| IGCC | 5177 |
Commerce
| Effective date | 2010-03-04 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Technical features
| Type of accessory/spare part | Connection terminal |
|---|---|
| Accessory | Yes |
| Spare part | No |
Logistics
| GTIN/EAN | 3596031998500 |
|---|---|
| Customs number | 8536901000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.29 |
| Length of the packing unit [m] | 0.135 |
| Width of the packing unit [m] | 0.085 |
| Depth of the packing unit [m] | 0.115 |
Technical Characteristics
| Rated current [A] | 40..160 |
|---|
Documentation
References
ATyS M cage-terminal interface is available in 0 versions
| Item | Rated current [A] | Select |
|---|
