Function

SUNSYS HES XXL is a complete, ready-to-use high power energy storage system for on-grid and off-grid applications. This system is based on standardised cabinets, offering a wide variety of safe and simple configurations. It is ideally suited to large commercial and industrial installations, as well as standalone or co-location projects, mainly with renewable energy sources.

Conformity to standards

Safety: IEC 62909-1, IEC 62477-1; UL 9540A
EMC: EN 61000-6-2/4
Mechanical: EN 60529; EN 62262
Environment: RoHS; REACH; IEC 61249-2-21; WEEE 2012/19/EU
Communication protocol: Modbus TCP
Grid code: Europe: EN 50549
Please contact us for other grid codes.

Advantages

High safety standards

The SUNSYS HES XXL system has been designed using the best battery technologies, primarily to achieve a high level of safety. The B-Cab (battery storage cabinet) is based on lithium iron phosphate (LFP) chemistry and an efficient thermal management system ensures safety thanks to liquid cooling and a fire protection system. The latter includes heat and smoke detectors, an aerosol fire extinguishing system, a dry pipe to connect a water inlet and a deflagration panel.
The B-Cab is certified UL 9540A, guaranteeing that it will withstand thermal runaway.

Maximum flexibility

Based on 4 cabinets and 2 types of battery cabinet (0.5C and 1C), SUNSYS HES XXL offers a large choice of configurations using a 1.5 MVA C-Cab conversion cabinet, a M-Cab control cabinet and a 407 kWh B-Cab battery cabinet in 0.5C or 379 kWh in 1C.
The system can be used in parallel up to 6 MVA / 20 MWh on a single transformer.
For larger installations, it is possible to put several systems in parallel.

Combines the best technologies

Thanks to joint-design between CATL and Socomec, you can be assured of compatibility between products, and that the complete system has been validated and certified.
The M-Cab cabinet (Master cabinet) has been designed to control the entire system, including the battery management system (BMS) along with the PLC for automation functions and connection to an external EMS.
The software has been specially developed to enable internal communication between all cabinets in the system.

Applications

  • Energy – Energy storage for grid services
  • Energy – PV installation disconnection
  • Infrastructure & Transport – Power supply for electric vehicle charging stations
  • Building – Behind-the-meter energy storage

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Extended warranty SUNSYS HES

Guarantee optimal protection and continuous performance of your BESS for up to 20 years.

Learn more

Preventive maintenance SUNSYS HES

Keep your energy storage system at peak efficiency.

Learn more

Documentation

  • PDF
    SUNSYS HES XXL© High power energy storage system
    Select
  • PDF
    SUNSYS HES XXL© Systèmes de stockage d’énergie forte puissance