Function
Safety enclosures equipped with SOCOMEC switches provide emergency switching-off, breaking for mechanical maintenance and safety isolation and lockout in the vicinity of any low voltage final circuit.
Conformity to standards
IEC 60364
IEC 60947-3
IEC 60204-1
IEC 61439-2
References
Steel safety enclosures is available in 25 versions
Advantages
Operator safety
- Protects operators against accidental start-up of machines.
- Ease of operation without risk of error for unqualified operators.
- Maximum security for all types of simple mechanical and electrical maintenance operations.
- The space available within the enclosure and the dimensions of the closing plates facilitate connection.
- A reversible (internal or external) grounding bar is used to connect grounding wires
Durability
The product is designed for harsh industrial environments with mechanical risks or nonexplosive dust hazards.
Operating continuity
- Local disconnection: only the targeted machine is switched off, the rest of the installation can continue operating.
- Reduced costs related to production downtime.
Highly inductive load breaking
The safety enclosure is intended for use with any size in AC23 (highly inductive load, motor cut-off).
Applications
- Industry – Industrial process availability
- Industry – Protection of drives and motors