Function

STATYS Chassis is a Static Transfer System (STS) that provides protection against power source outage, failures in the upstream power distribution system or human errors.
Supplied by two independent alternate sources, it significantly increases the reliability of the electrical infrastructure and saves you both time and effort during integration.
Developed for seamless installation in Distribution Panels/PDUs, it comes in two design options:
- chassis frame up to 630 A,
- standalone chassis from 800 A.

Conformity to standards

IEC 62310 – 1
IEC 62310 – 2
IEC 60529
CE
UKCA

References

STATYS Chassis is available in 1 version

Advantages

Pre engineered form factor for seamless integration

The STATYS Chassis’s frame structure is developed to address mechanical integration challenges:
- Portable ComSlot and HMI accessible on cabinet’s front door.
- Multiple fixation points to fit simpler within your cabinet.
- Adaptable to any switch configuration.
- Switch position information monitoring.
- Flexible digital control capacity that can adapt to any operational or electrical environment conditions.

Advanced Transformer Switching Management (ATSM)

ATSM is an embedded transfer method developed by Socomec to manage downstream magnetic loads such as transformers present in PDU.
This function protects current occurring after source transfer on a magnetic load. By specifically managing each phases, ATSM protects the installation against high transient overcurrent causing protection tripping linked to load transfer.

Best in class power availability integrated in your equipment

The STATYS Chassis meets the most demanding customers expectations by guaranteeing the highest power availability eliminating all traditional single points of failure:
- Dual redundant electronic power supply (4x).
- Micro controller redundancy, physically separated for additional safety.
- SCR driver integrates both independent and redundant power supplies, incorporating SCR fault sensing.
- An "auto-hold" function included to guarantee power continuity, even if an internal problem occurs.
- Cooling redundancy with fan failure monitoring.
- Segragation of main functions to prevent internal fault propagation.

35 Years of Field-Driven Innovation

A firmware based on the experience through thousands of units installed and millions of operating hours.
The best level of availability on the market:
- Power sources segregation.
- Short circuit detection.
- ATSM.
- Worldwide coverage of products and services.

Environmental data

Sustainable advantages - Up to 86.2% recycling potential
- 99% energy efficiency rating to limit the energy consumption
- Manufactured in line with ISO 14001 certification
- Enables the deployment of redundant architecture reducing the sizing of Genset, UPS systems and its battries as well as cabling
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

Documentation

  • PDF
    Optimization and Security of power supplies in Data Centres
    Select
  • PDF
    Maintenance contracts for STATYS Static Transfer System (STS)
    Select
  • PDF
    Customer training certified manufacturer's training programme for UPS and STS
    Select
  • PDF
    STATYS Chassis - For an optimised and secure power supply – integrated within your own panel
    Select
  • PDF
    Maintenance contracts for STATYS Static Transfer System (STS)
    Select
  • PDF
    Commissioning for STATYS Static Transfer System (STS)
    Select
  • PDF
    STATYS Châssis - Integrable Static Transfer System (STS)
    Select
  • PDF
    STATYS Chassis - Système de transfert statique (STS) intégrable
    Select
  • PDF
    Mise en service du Système de Transfert Statique (STS) STATYS
    Select
  • PDF
    Formation client - Programme de formation constructeur certifié pour ASI et STS
    Select
  • PDF
    STATYS 200 1800A Touchscreen
    Select
  • PDF
    STATYS 200 1800A Touchscreen
    Select
  • ELITE UPS_ a mark of efficiency

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!