Function

SIRCOVER UL 98/1008 are heavy duty manual transfer switches. They ensure switching transfer of sources or transfer of two low voltage circuits on load as well as their safe disconnection.
These switches are extremely durable and are tested and approved for use in the most demanding applications, such as resitive load or total system applications

Conformity to standards

UL 1008, Guide WPYV, file 317092
UL 98, Guide WHTY, file 201138

Advantages

Stable positions

SIRCOVER UL has three stable positions which are not affected by voltage drops or vibrations, thus protecting your load against network interference.

Compact design

The SIRCOVER UL is based on a backto- back switching technology, providing a compact solution.

On-load switching

The SIRCOVER UL enables secure and reliable switching, without the need for pre-breaking upstream.

Reliability

The SIRCOVER UL has double breaking per pole achieved through its sliding bar contacts system.
The quick opening and rapid closure provides simultaneous disconnecting or making of all power contacts.

Environmental data

Sustainable advantages Robust design, using durable and stable materials to maximise product lifetime.
Tested beyond market standards to maximise product lifetime - even in severe operating environments.
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    SIRCOVER UL 600A-1200A_CSA certificate
    Select
  • PDF
    SIRCOVER range_UK declaration
    Select
  • PDF
    SIRCOVER UL 1008 PEP
    Select
  • SIRCOVER UL 3X100A F CAD 41503011
  • SIRCOVER UL 3X200A F CAD 41503021
  • SIRCOVER UL 4X200A F CAD 41504021
  • SIRCOVER UL 4X400A F CAD 41504041
  • SIRCOVER UL 3X100A F CAD 41503012
  • SIRCOVER UL 3X400A F CAD 41503041
  • SIRCOVER UL 4X100A F CAD 41504011
  • SIRCOVER UL 2X200A F CAD 41502022
  • SIRCOVER UL 3X200A F CAD 41503022
  • SIRCOVER UL 4X1200A F CAD 41504120

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!