Function

SIRCO load break switches are heavy duty switches that break and make power circuits on and off load and provide safe isolation.

Conformity to standards

UL 98
- CSA 22.2#4, Class 4652-04
IEC 60947-3

Advantages

Reliability and performance

The double-breaking-per-pole design, achieved through its sliding bar contact system, is a proven design that offers very high durability and short-circuit withstand. Improved breaking performance with quick opening and rapid closure.

Safety of propertyand personnel

The position indicator is located directly on the sliding bar contact mechanism, ensuring it can be seen in all circumstances.
The use of glass fibre reinforced polyester gives the SIRCO and SIRCO AC both high mechanical and thermal resistance.

Simplicity

The standardisation of SIRCO AC common accessories means the following:
- Easy to install.
- Reduced stock management and storage costs.

Easy to install

The outdoor ranges are easy to install with:
- A good centre-to-centre distance (up to 120 mm).
- Connection up to 6 x 185 mm².
- Connection accessories for both flat and edgewise connections.

Applications

  • Industry – Industrial process availability

Environmental data

Sustainable advantages Robust design, using durable and stable materials to maximise product lifetime.
Tested beyond market standards to maximise product lifetime - even in severe operating environments.
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    Load break switches UL products
    Select
  • PDF
    Handle type S3 for SIRCO UL
    Select
  • PDF
    2024010302670647-CCC certificate SIRCO 1200A UL F.pdf
    Select
  • PDF
    SIRCO 200-CD 500A_CCC certificate
    Select
  • PDF
    SIRCO 200A-CD500A_CQC certificate
    Select
  • PDF
    SIRCO UL 3&4p 125A to 1800A_PEP
    Select
  • SIRCO 3X100A F CAD 27003011
  • SIRCO 3X200A F CAD 27003021
  • SIRCO 3X400A F CAD 27003041
  • SIRCO 3X600A F CAD 27003060
  • SIRCO 3X1200A F CAD 27003120
  • SIRCO 4X100A F CAD 27004011
  • SIRCO 4X200A F CAD 27004021
  • SIRCO 4X400A F CAD 27004041
  • SIRCO 4X600A F CAD 27004060
  • SIRCO 4X1200A F CAD 27004120
  • SIRCO 3X800A F CAD 27003080

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!