Strong Points
Function
SIRCO PV UL 98B are manually operated multipolar load break switches. They make and break under load conditions and provide safety isolation for any PV circuit up to 1000 VDC (as per UL 98B standard). They comply with NEC Atr. 690 (US National Electrical Code) concerning photovoltaic installations. They are compliant for use within solar inverters and enclosures governed by standard UL1741.
SIRCO PV are extremely durable switches that have been tested and approved for use in the most demanding environments.
They have been designed and tested for all types of applications: connected to earth, floating or bipolar.
Conformity to standards
UL 98B
References
SIRCO PV UL is available in X versions
Advantages
Optimise your investment
- Thanks to a reduced number of bridging bars, you can limit your costs and save mounting time.
- A 2 pole SIRCO PV will reduce heating and can be integrated in a smaller enclosure.
High quality materials
SIRCO PV is an extremely robust device in a glass fibre reinforced polyester frame. This material provides:
- high mechanical strength,
- stability to temperature variations (RTI of 130°C),
- high dielectric strength (high CTI / tested as per standard ASTM D 2303).
Take advantage of an innovative design
The SIRCO PV can be directly connected to up to four independent PV panel strings.
The global solution cost is therefore reduced in comparison with the use of four distinct switches.
Reliability and performance
Our range of SIRCO PV load break switches is compliant to standards UL98B and IEC 60947-3. SIRCO PV have been tested to critical currents and at a 10 kA short-circuit during 50 ms without specific protection.
Applications
- Energy - Switching for PV installations
Resources & Documentation
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.
Resource library has everything you need to help you select the best power solution.