Function

The bridging bars will make easy the connection of the poles in series, allowing the following configurations.

References

SIRCO PV bridging bar is available in 12 versions

Item Rated current [A] Number of poles Suitable with frame size Select
26090026 400 2 B4
26090041 400 B4T
26090025 500 2 B4
26090027 630 2 B5
26091100 1000 2 B6
26090080 630 2 B5
26094050 315 2 B4
26092025 315 2 B4
26090150 315 2 B4
26090063 630 2 B5
26092063 630 2 B5
26092080 630 2 B5

Documentation

  • PDF
    SIRCO MOT_UK declaration