Function

SIRCO MC PV are DC load break switches. They make and break under load conditions and provide optimum safety isolation for any PV circuit.

Conformity to standards

IEC 60947-3
UL508i

Advantages

Compact

Thanks to its compact design, the space needed within the combiner box or the solar inverter is greatly reduced.

High breaking capacity up to 1500 VDC

- Making and breaking capacity under load conditions up to 1500 VDC.
- Specific photovoltaic test beyond requirements of IEC 60947-3 standard.

Safety

- Bridging bars are factory fitted for easier, quicker and safer connection.
- Direct access to connection terminals for adequate tightening.

Easy mounting

Eays mounting products which are available in DIN-rail mounting or directly in an enclosed configuration.

Applications

  • Energy - Switching for PV installations

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!