Function

Adds one or two poles to your SIRCO M and transforms:
- A 3-pole into a 4-pole load break switch.
- A 6-pole into a 8-pole load break switch.
- A 3-pole into a 4-pole changeover switch.

Documentation

  • PDF
    SIRCO M1_M2 16-63A - Additionnal pole
    Select
  • PDF
    SIRCO M
    Select
  • PDF
    SIRCO M and MV Universal load break switches
    Select
  • POLE NEUTRE PASSANT M1 CAD 22005005
  • POLE NEUTRE PASSANT M2 CAD 22005009
  • POLE NEUTRE PASSANT M3 CAD 22005011
  • POLE PE PASSANT M1 CAD 22009005
  • POLE PE PASSANT M2 CAD 22009009
  • POLE PE PASSANT M3 CAD 22009011
  • POLE ADDITIONNEL M1 25A CAD 22001002
  • POLE ADDITIONNEL M1 32A CAD 22001003
  • POLE ADDITIONNEL M1 40A CAD 22001004
  • POLE ADDITIONNEL M2 63A CAD 22001006
  • POLE ADDITIONNEL M2 80A CAD 22001008
  • POLE ADDITIONNEL M3 100A CAD 22001010
  • POLE ADDITIONNEL M3 125A CAD 22001011
  • POLE ADDITIONNEL M1 16A CAD 22001000
  • POLE ADDITIONNEL M1 20A CAD 22001001
  • PDF
    SIRCO M & SIRCO M in enclosure_UK declaration
    Select
  • PDF
    SIRCO M-SIRCO M in polycarbonate enclosure 16A-80A_CSA certificate