Function

SIRCO DC units are manual control multipolar load break switches.
They provide make and break on load and safety disconnection for all low voltage electrical circuits for direct current applications up to 1500 VDC.

Conformity to standards

IEC 60947-3
GB/T 14048.3
UL 98B

References

SIRCO DC is available in 4 versions

Item Type Rated current [A] Number of poles Frame size Control operator Rated voltage Select
26DC4250 Front operation 2500 4 B7ds Manual 1500
26DC4320 Front operation 3200 4 B7ds Manual 1500
26DC4360 Front operation 3600 4 B7ds Manual 1500
27DC4200 Front operation 2000 4 B7ds Manual 1500

Advantages

High-performance switching

SIRCO DC load break switches include a patented technology providing 1500 VDC breaking capacity with only 2 poles, with significant power loss reduction. This range covers nominal values from 2000 to 3600 A, 1500 VDC.

Design tested in application

Designed and tested for numerous direct current applications, with tried-andtested performance in the most difficult environments.
The arc quenching system provides safe disconnection, arc quenching and quick current interruption.
- Tested against high short-circuit systems with and without fuse protection to provide complete protection for the system above 210 kA.
- Tried-and-tested against severe environmental factors, in particular: “Annex Q level C according to IEC” tested in salt mist, at high temperature and altitude, tested in humidity cycle.

Reduced total cost of ownership

Developed with a view to reducing costs for the user, the product has improvements that ensure the lowest total cost of ownership.
- Flexible connection configurations enable simple input and output connection, with savings made by not using bridging bars in series.
- The multi-circuit design enables configuration of one 3600 A circuit or two 1600 A circuits for greater flexibility.
- A single design for IEC and UL products provides the same base design for customers with IEC or UL machines.
- A compact solution with reduced footprint and weight improves the durability, while reducing packaging, transport and installation costs.

Documentation

  • PDF
    Load break switches PV applications
    Select
  • PDF
    POWER SWITCHING & MONITORING SOLUTIONS FOR PV & ESS APPLICATIONS
    Select
  • PDF
    Interrupteurs-sectionneurs pour applications photovoltaïques
    Select
  • PDF
    SIRCO DC
    Select
  • PDF
    SIRCO DC-DC ESS_UE declaration
    Select
  • PDF
    2024010302670646-CCC certificate SIRCO DC,SIRCO DC ESS F
    Select
  • PDF
    SIRCO DC_SIRCO DC ESS - Load break switches for direct current applications