Function

SOCOMEC distribution blocks make it easy to connect conductors. They are mounted downstream of a load break switch, a changeover switch, a fuse switch or any protection device on the market.

Conformity to standards

IEC 61439-1
IEC 60947-7-1
UL 1953
UL 1059

References

Single-pole IEC/UL distribution blocks is available in 13 versions

Advantages

Extensive range

This extensive range has the right distribution system for every need.

IEC and UL range

Our range of single-pole distribution blocks conforms to IEC and UL standards.

Easy integration

The compact size of the single-pole distributors for direct or plug connection ensures easy integration into the equipment.

Documentation

  • PDF
    Distribution blocks - Distribution system
    Select
  • PDF
    Répartiteurs - Système de répartition
    Select
  • BLOCK UNI 80A IEC/85A UL CAD 54UL1008
  • BLOCK UNI 125A IEC/115A UL CAD 54UL1012
  • BLOCK UNI 175A IEC/175A UL CAD 54UL1017
  • BLOCK UNI 250A IEC/255A UL CAD 54UL1025
  • BLOCK UNI 415A IEC/380A UL CAD 54UL1040
  • BLOCK UNI 125A IEC/115A UL CAD 54111012
  • BLOCK UNI I. 125A IEC/115A UL CAD 54111013
  • BLOCK UNI 175A IEC/175A UL CAD 54111017
  • BLOCK UNI 400A IEC CAD 54111040
  • BLOCK UNI CD 250A IEC CAD 54110124
  • BLOCK UNI CD 125A IEC CAD 54111011
  • BLOCK UNI CD 160A IEC CAD 54111016
  • BLOCK UNI 250A IEC/255A UL CAD 54111025

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!