Function

Distributors provide an easy connection to conductors. They are mounted downstream of a load break switch, changeover switch, a fuse switch or any protection device on the market.

Conformity to standards

IEC 61439-1
IEC 60947-7-1
UL 1953
UL 1059

References

Single-block IEC/UL multi-pole distribution blocks is available in X versions

Item Rated current [A] Number of poles Number of conductors Select
54114112 125 4 8

Advantages

Extensive range

This extensive range has the right distribution system for every need:

IEC and UL range

Our range of distribution blocks conforms to IEC and UL standards.

Easy integration

The compact size of the multi-pole distributors for direct or plug connection ensures easy integration into the equipment.

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!