Function

SOCOMEC distribution blocks make it easy to connect conductors. They are mounted downstream of a load break switch, a changeover switch, a fuse switch or any protection device on the market.

Conformity to standards

IEC 61439-1

References

SB E 44 multi-pole stair type distribution block is available in 9 versions

Item Rated current [A] Number of poles Number of conductors Select
50280451 160 4 15
50280471 160 4 23
50280421 160 4 9
50280453 250 4 15
50280473 250 4 23
50280423 250 4 9
50280455 400 4 15
50280475 400 4 23
50280425 400 4 9

Advantages

Extensive range

This extensive range has the right distribution system for every need.

Easy integration

The compact size of the multi-pole distributors for direct or plug connection ensures easy integration into the equipment.

Documentation

  • PDF
    Distribution blocks - Distribution system
    Select
  • PDF
    Répartiteurs - Système de répartition
    Select
  • REPART. SB E 44 L=420MM 400A CAD 50280455

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!