Function

QCT-C-xx three-phase current transformers measure the load currents of an electrical system and send the data to meters via an RJ12 output. With a wide measuring range, QCT-C-xx three-phase current transformers cover the entire current range from 5 to 1000 A with just 4 references. They are combined with COUNTIS P44-xQCT meters.
Thanks to a complete range of accessories, they can be installed in any type of cabinet.

Conformity to standards

IEC 61557-12
IEC 61869

References

QCT-C-xx is available in 4 versions

Advantages

Easy installation in any type of cabinet

- Pitch mounting, on bar or DIN rail. Entirely compatible with the pitch of protection devices.
- Mounting accessories supplied.

Overall accuracy class 0.5

- Class 0.5 for the overall measurement chain (energy meter + QCT-C-xx three-phase current transformers) from 2 to 120% of nominal current In.
- Conformity to standard IEC 61557-12.

Record wiring time

- Quick connection via RJ12 cable for easy, error-free connection.
- Sensors can be mounted in either direction.

High-level performance

- Made in Europe.
- Only 4 references to measure all loads up to 1000 A, thanks to accuracy over the whole measurement range.

Documentation

  • PDF
    Compteurs d’énergie AC et DC, capteurs et transformateurs de courant COUNTIS P
    Select
  • PDF
    QCT-C-xx TC triphasés QuickConnect associés aux compteurs COUNTIS P44-xQCT
    Select
  • PDF
    COUNTIS P AC and DC energy meters, current sensors and transformers
    Select
  • PDF
    QCT-C-xx QuickConnect three-phase CTs combined with COUNTIS P44-xQCT meters
    Select
  • QCT-C 3P BLOCK 55MM 400-1000A CAD 194S0455
  • QCT-C 3P BLOCK 35MM 63-250A CAD 194S0435
  • QCT-C 3P BLOCK 25MM 40-160A CAD 194S0425
  • QCT-C 3P BLOCK 45MM 160-630A CAD 194S0445

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!