Function

Safety enclosures equipped with SOCOMEC switches provide emergency breaking, breaking for mechanical maintenance and safety isolation in the vicinity of any low voltage final circuit;

Conformity to standards

IEC 60364
IEC 60947-3
IEC 60204-1
IEC 61439-2

References

Polyester safety enclosures is available in 31 versions

Item Type Rated current [A] Number of poles Control operator Select
32653005 Polyester safety enclosure 50 3 Side
32654005 Polyester safety enclosure 50 4 Side
32656005 Polyester safety enclosure 50 6 Side
32653008 Polyester safety enclosure 80 3 Side
32654008 Polyester safety enclosure 80 4 Side
32656008 Polyester safety enclosure 80 6 Side
32653012 Polyester safety enclosure 125 3 Side
32654012 Polyester safety enclosure 125 4 Side
32656012 Polyester safety enclosure 125 6 Side
32753012 Polyester safety enclosure 125 3 Side
32754012 Polyester safety enclosure 125 4 Side
32756012 Polyester safety enclosure 125 6 Side
32653020 Polyester safety enclosure 200 3 Side
32654020 Polyester safety enclosure 200 4 Side
32656020 Polyester safety enclosure 200 6 Side
32753020 Polyester safety enclosure 200 3 Side
32754020 Polyester safety enclosure 200 4 Side
32756020 Polyester safety enclosure 200 6 Side
32653040 Polyester safety enclosure 400 3 Side
32654040 Polyester safety enclosure 400 4 Side
32753040 Polyester safety enclosure 400 3 Side
32754040 Polyester safety enclosure 400 4 Side
32653050 Polyester safety enclosure 500 3 Side
32753050 Polyester safety enclosure 500 3 Side
32653063 Polyester safety enclosure 630 3 Side
32654063 Polyester safety enclosure 630 4 Side
32753063 Polyester safety enclosure 630 3 Side
32653080 Polyester safety enclosure 800 3 Side
32753080 Polyester safety enclosure 800 3 Side
32753120 Polyester safety enclosure 1250 3 Side
32754120 Polyester safety enclosure 1250 4 Side

Advantages

Operator safety

- Visible contacts and positive break indication with the possibility of adding a mechanical indicator.
- Double locking system prevents the opening of the enclosure door with the switch in its ON position and the closing of the switch when the door is open.
- Triple locking of the handle in the OFF position.
- Protects operators against accidental start-up of machines.
- Ease of operation without risk of error for unqualified operators.
- Maximum security for all types of simple mechanical and electrical maintenance operations.

Inductive load breaking (AC23)

Safety enclosures are designed for use with inductive loads and are able to make and break on load (AC-23).

Robust design

Products have been designed for severe industrial conditions with chemical, pollution or atmospheric corrosion risks.
(Polyester enclosure: good resistance to chemicals, self-extinguishable at 960 °C, etc.).

Operating continuity

- Local disconnection: only the targeted machine is switched off, the rest of the installation can continue operating.
- Reduced costs related to production downtime.

Documentation

  • PDF
    Enclosed switch & safety enclosure - for local and safety breaking applications
    Select
  • PDF
    Coffrets de coupure - pour les applications de coupure locale et de sécurité
    Select
  • PDF
    Coffrets de sécurité - Atmosphères normales coffrets polyester de 50 à 1600 A
    Select
  • PDF
    Safety enclosures - Normal atmospheres polyester enclosures from 50 to 1600 A
    Select
  • PDF
    SIDER enclosed_UK declaration