Function

MODULYS XM is a medium-power, ultra-modular UPS designed for unmatched system reliability. With market-leading MTBF, a 2-minute MTTR and never-ending flexibility, it ensures long-term performance with zero compromise - from day one to year 20+.

Conformity to standards

EN/IEC 62040-1
AS 62040-1  EN/IEC 62040-2
AS 62040-2  IECEE CB Scheme  EN/IEC 62040-3
AS 62040-3

Advantages

System-wide proven reliability - MTBF 4x higher than the market standard

Power module:
- MTBF >1,000,000 hours (third party certified) for maximum uptime.
- Embedded upstream and downstream galvanic separation.
- Smart fault isolation at module level - the rest of the system remains fully protected.
No single point of failure:
- Totally independent intelligence per module with distributed parallel control.
- Seismic resistance - third party certified by an independent laboratory.

Application availability restored in 2 minutes - by you, safely, and without technical knowledge

Hot-swappable power modules, auxiliary mains bypass and electronic boards.
- Electronics-free cabinet - zero risk of failure.
- Full front access.
Unique on the market completely riskless & automatic hot-swappable process:
- Safe at every step.
- Self-configuration, firmware auto-alignment,self-testing - no human intervention required.
- Off-powered connection to prevent electrical arcing.

Never-ending flexibility to fit your needs - 100+ configurations

Easy personalisation: complete set of pre-engineered and pre-tested parts to meet every customer need.
Full design flexibility at each level:
- Short-circuit withstand configurable via plug-in bypass module.
- Cabling: top, bottom and/or combined top/bottom.
- Compatible with all grounding systems: TN-S, TN-C, IT, TT.
- Energy storage technologies: VRLA, Li-Ion, Ni-Cd, ...

The only UPS you won’t need to replace - engineered to last 20+ years

Forever Young concept ensures longevity of your investment and sustainability:
- Guaranteed compatibility for 20+ years.
- Full access to spare parts and technical support.
- Extend UPS lifescycle by swapping aged components during operation - with no system shutdown.
- Modernise the UPS (e.g. with future super high-efficiency power modules) through simple swaps, without changing the entire system or installation.

Parallel capability up to 2 MW

Whether it’s for more capacity, redundancy, or custom setups, MODULYS XM meets all your needs:
- Up to 6 x 300 kW units or 4 x 500 kW units.
- Adaptable to all aspects of parallel architecture, various arrangements and designs.

Discover MODULYS XM: the flexible and ultra-reliable new UPS from Socomec – built to last!

Video URL

Technical Data

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
ArchitectureModular stand-aloneModular units for parallel
Parallelability-up to 6 unitsup to 4 units
Module power50 kW (up to 40° ambient temperature)
Number of power modules1 to 62 to 131 to 61 to 10
Input / output3/3

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Voltage frequency400 V 3ph+N (340 V to 480 V) 40/70 Hz
Power factor / THDI> 0,99 / < 1,5 %

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Power factor voltage1 (according to IEC/EN 62040-3) 380/400/415 V ±1% 3ph+N
Frequency50/60 Hz (configuarble) ±0.1% free running
Voltage distortion< 1 % (linear load), < 3 % (non-linear load according to lEC 62040-3)
Overload125% for 10 minutes, 150% for 1 minute

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Voltagerated output voltage ±15% (configurable from 10% to 20%)
Frequency50/60 Hz ±2% (configurable for GenSet compatibility)
Bypass short-circuit capability (ITSM)up to 28 kApkup to 40 kApk15 kApk (1)21 kApk (1)

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Online double conversion modeup to 96,5 %

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Conditional short circuit current (Icc ) (2)up to 65 kArmsup to 100 kArmsup to 65 kArmsup to 100 kArms
Short circuit current withstand (Icw ) (3)up to 50 kArmsup to 65 kArmsup to 50 kArmsup to 65 kArms

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Ambient temperature0 °C to 40 °C (15 to 25 °C for maximum battery life)
Relative humidity0 to 95% without condensation
Maximum altitude1000 m without derating (3000 m max)
Acoustic level at 1 m< 57 dBA< 64 dBA< 57 dBA(1)< 62 dBA(1)

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Width600 mm1200 mm600 mm800 mm
Depth890 mm950 mm890 mm950 mm
Height1990 mm1990 mm1990 mm1990 mm
Weight (empty cabinet)253 kg675 kg253 kg380 kg
Degree of protectionIP20

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Safety EMCIEC/EN 62040-1, AS 62040-1 IEC/EN 62040-2 Class C3, AS 62040-2
PerformanceVFI-SS-11 - IEC/EN 62040-3, AS 62040-3
EnvironmentalIEC/EN 62040-4
Product declarationCE, RCM, EAC, CMIM, UKCA

System capability50 to 250 +50 kVA/kW100 to 600 +50 kVA/kW50 to 1 800 kVA/kW50 to 2 000 kVA/kW
Height3U
Weight36 kg
TypeHot plug-in / Hot-swappable
MTBF> 1 000 000 hours (calculated and verified)

(1) For a single unit. (2) According to IEC/EN 62040-1. (3) According to IEC/EN 62040-1 - certified.

UPS connection kit
DIGITAL SERVICES
UPS Communication kit
How to connect my UPS to access digital services?
Discover the all–in-one package to access all Socomec UPS digital services and digitalise your day-to-day operations.

System

Electrical options

- ACS synchronisation system.
- Internal backfeed isolation device.
- N+1 bypass.
- Cold start.
- PEN kit for TN-C grounding system.
- Connection kit for common mains.
Environment adaptation options:
- IP21 protection kit.
- Seismic kit.
- Top cabling cabinet.
- Top exhausted air cabinet.
- Lifting bolts.
- Environment temperature and humidity sensors

Communication

Standard communication features

- User-friendly 7” touch screen multilingual colour graphic display.
- Power Slot tricolour LED indicating Power Module status.
- 3 slots for communication options.
- USB port to download UPS reports and log files.
- Ethernet port for service purposes.

Communication options

- Dry-contact interface (configurable, voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and the SoLive UPS mobile app.
- Remote touch screen panel.

Environmental data

Sustainable advantages - Up to 77,9% recyclability potential
- Energy saver mode to maximise UPS energy efficiency under low load
- Up to 99.1% energy efficiency with Smart Conversion mode
- Built to last 20+ years: UPS lifecycle extended thanks to Forever Young concept
- 75% fewer replacements thanks to an exceptional MTBF
- Manufactured in line with ISO 14001 certification
- Remote maintenance for reduced transport costs
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive Pro performance monitoring

Simply and securely view real-time data from your SUNSYS energy storage systems.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

SoData data monitoring

Easily access raw data from Socomec connected products on the cloud.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • PDF
    Formation client - Programme de formation constructeur certifié pour ASI et STS
    Select
  • PDF
    Customer training certified manufacturer's training programme for UPS and STS
    Select
  • PDF
    Services nativement inclus dans les contrats de maintenance - Diagnostic et dépannage à distance
    Select
  • PDF
    MODULYS XM 300 - ACS_AUTO CROSS SYNCHRO
    Select
  • PDF
    MODULYS XM ASI flexible et ultra-fiable – conçue pour durer
    Select
  • PDF
    MODULYS XM 300 - TOP AIR EXHAUST KIT
    Select
  • PDF
    MODULYS XM 300 - Top Cable Arrival Cabinet
    Select
  • PDF
    Modulys XM - From 50 to 6x50 kW
    Select
  • PDF
    MODULYS XM - Modular UPS up to 600 + 50 kVA
    Select
  • PDF
    MODULYS XM - From 50 to 6x50 kW
    Select
  • PDF
    MODULYS XM - From 50 to 6x50 kW
    Select
  • PDF
    Modulys XM_PEP
    Select
  • PDF
    Maintenance contracts for Uninterruptible Power Supply
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!