Strong Points
Function
SOCOMEC industrial fuses protect installations and people from overcurrents for any low voltage electrical circuit.
Conformity to standards
IEC 60269-1
DIN EN 60269-1
NF EN 60269-1
IEC 60269-2
NF EN 60269-2
References
Knife-edge fuses (NH), gG type is available in 75 versions
Advantages
High-performance
- High breaking capacity - 120 kA at 400/500 V, 80 kA at 690 V.
- High short-circuit limitation capacity.
- Simple, reliable selectivity.
- NH (size 000 to 3) type gG fuse links without striker: 250 VDC, 80 kA, L/R 20 ms.
Increased reliability
- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No downgrading of fuse characteristics over time.
Improved safety
The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).
Applications
- Data center – Busway and tap-off power supply
- Healthcare – Secure power supply for medical imaging
- Industry – Protection of drives and motors
- Industry – Insulation monitoring
- Building – Availability of fire safety equipment