Strong Points
- Detailed insulation measurement per circuit
- Fully compatible with the permanent ISOM Digiware system
- Diagnostics of differential currents on TNS and TT networks
- Graphic analysis of the locating signal
- Micro-SD card for backup
- Improved ergonomics for portable use
- Power supply of the injector from mains supply or batteries
Function
The ISOM PS-62 is a portable system that allows you to:
- Extend the ISOM Digiware system for accurate fault-localisation.
- Audit the insulation of power networks or control circuits.
It performs:
- The localisation of insulation faults in IT systems with single and three-phase AC and DC networks from 20 to 480 V.
- The measurement of differential currents in IT, TT and TN systems on single-phase or three-phase AC networks from 2 mA to 10 A
Portable ISOM JP-62 locating current injector
Portable case for the following functions:
- Locating current injector
- Insulation measurement
ISOM FP-60 portable locating unit
• Extended sensitivity range:
- IT system: between 0.2 and 25 mA
- TT/TNS system: between 2 mA and 10 A
• A graphical display to analyse the locating signal.
• Backlight button on the front panel.
• Robustness (protective bumpers provided).
Conformity to standards
- IEC 61557-9
References
ISOM PS-62 is available in 3 versions
| Item | Type | Model | Rated voltage | Network type | Select |
|---|---|---|---|---|---|
| 47250230 | Portable Insulation Fault Locator | FP-60 | 5 VDC | Power distribution, Control circuits | |
| 47250211 | Power distribution, Control circuits | ||||
| 47250221 | Power distribution, Control circuits |
Advantages
Detailed insulation measurement per circuit
The ISOM FP-60 locating unit – with a connection to the electrical network – provides insulation readings of the monitored circuit, showing the resistive and capacitive components for a better assessment of the insulation
Fully compatible with the permanent ISOM Digiware system
The ISOM FP-60 portable locating unit is compatible with the locating signal generated by an ISOM Digiware L-60.
Diagnostics of differential currents on TNS and TT networks
The ISOM FP-60 locator can also be used to measure the differential current (to check if the residual-current device RCD is working properly).
Graphic analysis of the locating signal
The graphic display shows the locating signal to evaluate the interference level of the monitoring system.
Micro-SD card for backup
With this device, you can save screenshots to a micro-SD card.
Improved ergonomics for portable use
The battery life makes it easier to operate the unit in portable mode.
The soft protective bumpers protect the device from occasional shocks.
Power supply of the injector from mains supply or batteries
The use of batteries makes it easier to operate both FP-60 and JP-62 in portable mode. The soft protective bumpers protect the device from occasional shocks.
Applications
- Healthcare - Critical power for operating theatre
- Industry - Power availability for industrial process
- Industry - Insulation monitoring
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.