Strong Points
Function
The ISOM K-20 insulation monitoring device monitors the insulation level of standalone power networks in an IT neutral arrangement. It is also designed for monitoring control-command networks.
Conformity to standards
IEC 61557-8
- ISO 14025
References
ISOM K-20 is available in 2 versions
| Item | Type | Rated voltage | Network type | Select |
|---|---|---|---|---|
| 47250110 | Insulation Monitoring Device | 110..230 VAC - 120..240 VDC | Power distribution, Control circuits | |
| 47250111 | Insulation Monitoring Device | 24 VDC | Power distribution, Control circuits |
Advantages
Intuitive interface
Display and a dedicated “Quick-Access” button for fast and easy navigation between the main operating screens.
Recess-mounted box
Because of the product’s housing design, you can recess-mount the device or modularly integrate it on a DIN rail.
Applications
- Infrastructure & Transport - Power for railway signaling
- Infrastructure & Transport - Switching for light rail
- Industry - Power availability for industrial process
- Industry - Insulation monitoring
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.